HUBBELL CANADA
Image of Z3134 Z3134, Copper - Compression Cone (Mole)

Z3134, Copper - Compression Cone (Mole)

Brand: Burndy

Catalog ID: Z3134

Brass Comp Z-Split Cone, 350 kcmil.

General

Catalog Number

Z3134

Material

Brass

Trade Name

MOLE™

UPC

781810097007

UPC 14 Digit GTIN

00781810097007

Conductor Related

Conductor - Copper Str Size Range

350 kcmil

Certifications And Compliance

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Carton Quantity

50

Pallet Quantity

11600