HUBBELL CANADA
Image of Z34NR Z34NR, Copper - Socket And Nut Assembly (Mole)

Z34NR, Copper - Socket And Nut Assembly (Mole)

Brand: Burndy

Catalog ID: Z34NR

Socket And Nut Assembly, 500 kcmil, 5/8-18, 3-11/16 in L, Tin-Plated.

Socket and Nut Assembly designed for use with Burndy MOLE

General

Application

Designed for use with Burndy mole

Catalog Number

Z34NR

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

450 lb-in

Material

Copper

Sub Brand

MOLE

Type

Z-NR

UPC

781810821220

UPC 14 Digit GTIN

00781810821220

Dimensions

Dimension - B Length fraction

17/32 in

Dimension - Cross Flats inch

1.50 in

Weight

1.2 lb

Conductor Related

Conductor - Copper Str Size Range

500 kcmil

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

UL Listed

No

Force Related

Installation Torque Recommended in-lb

450 lb-in

Logistics

Carton Quantity

6

Pallet Quantity

2784