HUBBELL CANADA
Image of Z3636 Z3636, Copper - Compression Cone (Mole)

Z3636, Copper - Compression Cone (Mole)

Brand: Burndy

Catalog ID: Z3636

Z CONE.

General

Catalog Number

Z3636

Material

Brass

UPC

781810224366

UPC 14 Digit GTIN

00781810224366

Dimensions

Dimension - Cross Flats inch

1.31 in

Conductor Related

Conductor - Copper Str Size Range

600 kcmil

Certifications And Compliance

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Carton Quantity

50

Pallet Quantity

23200