HUBBELL CANADA
Image of Z72C3029 Z72C3029, Rubber Outlet Plug (Mole)

Z72C3029, Rubber Outlet Plug (Mole)

Brand: Burndy

Catalog ID: Z72C3029

BURNDY; MOLE; Z-C; Aid in insulating MOLE outlets to produce a secure watertight joint with a minimum of taping; RoHS Compatible.

General

Catalog Number

Z72C3029

Insulation Type

Diatex

Material

Diatex

Trade Name

MOLE™

UPC

781810017142

UPC 14 Digit GTIN

00781810017142

Dimensions

Dimension - Width fraction

1-7/8 in

Conductor Related

Conductor - Copper Str Size Range

300 kcmil

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

10

Pallet Quantity

2960