
Brand: Killark
Catalog ID: ZHLN-270
These zinc locknuts have increased safety terminal for grounding purposes.
Application
Used to secure conduit hubs or similar products entering an enclosure.
Catalog Number
ZHLN-270
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Material
Zinc
Series
ZHLN
Type
Locknut
UPC
783936373430
Dimensions
1.7 in x 1.7 in x 1 in
Gross Weight with Packaging
0.06
Height
1 in
Hub Size
3/4"
Length
1.7 in
Width
1.7 in
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
20