
Brand: Killark
Catalog ID: ZHLN-370
These zinc locknuts have increased safety terminal for grounding purposes.
Application
Used to secure conduit hubs or similar products entering an enclosure.
Catalog Number
ZHLN-370
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Material
Zinc
Series
ZHLN
Type
Locknut
UPC
783936373447
Dimensions
2 in x 2 in x 1 in
Gross Weight with Packaging
0.15
Height
1 in
Hub Size
1"
Length
2 in
Width
2 in
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
10