
Brand: Killark
Catalog ID: ZHLN-570
These zinc locknuts have increased safety terminal for grounding purposes.
Application
Used to secure conduit hubs or similar products entering an enclosure.
Catalog Number
ZHLN-570
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Material
Zinc
Series
ZHLN
Type
Locknut
UPC
783936373461
Dimensions
2.8 in x 2.8 in x 1 in
Gross Weight with Packaging
0.38
Height
1 in
Hub Size
1-1/2"
Length
2.8 in
Width
2.8 in
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
2