
Brand: Killark
Catalog ID: ZHLN-970
These zinc locknuts have increased safety terminal for grounding purposes.
Application
Used to secure conduit hubs or similar products entering an enclosure.
Catalog Number
ZHLN-970
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Material
Zinc
Series
ZHLN
Type
Locknut
UPC
783936373508
Dimensions
5 in x 5 in x 2 in
Gross Weight with Packaging
1.25
Height
2 in
Hub Size
3-1/2"
Length
5 in
Width
5 in
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
20