HUBBELL CANADA
Image of ZM1015 ZM1015, Copper - Multiple Outlet Connector (Mole)

ZM1015, Copper - Multiple Outlet Connector (Mole)

Brand: Burndy

Catalog ID: ZM1015

Copper Alloy Pre Insulated Junction, 16.12 in L, Number of Outlets: 10, Ampere: 1500.

General

Catalog Number

ZM1015

Connector Type

Mole

Insulation

Y

Insulation Type

Diatex

Material

Copper

Number Of Outlets

10

Plated

Y

Plating Type

Tin

Trade Name

MOLE™

UPC

781810017227

UPC 14 Digit GTIN

00781810017227

Dimensions

Dimension - Cross Flats inch

1.31 in

Dimension - Length Overall inch

16.12 in

Dimension - Pad Width inch

3 in

Dimension - Width inch

4.12 in

Conductor Related

Conductor - Copper Str Size

600 kcmil

Conductor - Copper Str Size Range

600 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Configuration

Connector Type

Mole

Number Of Outlets

10