HUBBELL CANADA
Image of ZM1025 ZM1025, Copper - Multiple Outlet Connector (Mole)

ZM1025, Copper - Multiple Outlet Connector (Mole)

Brand: Burndy

Catalog ID: ZM1025

MOLE ASSY.

General

Catalog Number

ZM1025

Material

Copper

Number Of Outlets

10

Trade Name

MOLE™

UPC

781810096680

UPC 14 Digit GTIN

00781810096680

Dimensions

Dimension - Cross Flats inch

1.62 in

Dimension - Height inch

4.5

Dimension - Outside Diameter inch

1.52 in

Dimension - Width inch

4.5 in

Conductor Related

Conductor - Copper Str Size Range

6 AWG-600 kcmil

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Configuration

Number Of Outlets

10

Logistics

Carton Quantity

2

Pallet Quantity

128