HUBBELL CANADA
Image of ZM1615 ZM1615, Copper - Multiple Outlet Connector (Mole)

ZM1615, Copper - Multiple Outlet Connector (Mole)

Brand: Burndy

Catalog ID: ZM1615

MOLE ASSY.

General

Catalog Number

ZM1615

Insulation

Insulation Type

Diatex

Material

Copper

Number Of Outlets

16

UPC

781810092620

UPC 14 Digit GTIN

00781810092620

Dimensions

Dimension - Cross Flats inch

1.31 in

Dimension - Pad Width inch

3 in

Dimension - Width inch

4.12 in

Conductor Related

Conductor - Copper Str Size Range

600 kcmil

Certifications And Compliance

Standards - RoHS Compliance Status

EX

UL Listed

No

Configuration

Number Of Outlets

16

Logistics

Carton Quantity

2

Minimum Pack Quantity

1

Pallet Quantity

120