HUBBELL CANADA
Image of ZM1625 ZM1625, Copper - Multiple Outlet Connector (Mole)

ZM1625, Copper - Multiple Outlet Connector (Mole)

Brand: Burndy

Catalog ID: ZM1625

Copper Mole, 29 in L, Number of Outlets: 16.

General

Catalog Number

ZM1625

Insulation

Material

Copper

Number Of Outlets

16

Trade Name

MOLE™

UPC

781810017302

UPC 14 Digit GTIN

00781810017302

Dimensions

Dimension - Cross Flats inch

1.62 in

Dimension - Height inch

4.5

Dimension - Outside Diameter inch

1.52 in

Dimension - Pad Width inch

4.5 in

Dimension - Width inch

4.5 in

Conductor Related

Conductor - Copper Str Size Range

6 AWG-600 kcmil

Certifications And Compliance

Standards - RoHS Compliance Status

EX

UL Listed

No

Configuration

Number Of Outlets

16

Logistics

Carton Quantity

1

Pallet Quantity

35