HUBBELL CANADA
Image of ZM615 ZM615, Copper - Multiple Outlet Connector (Mole)

ZM615, Copper - Multiple Outlet Connector (Mole)

Brand: Burndy

Catalog ID: ZM615

Copper Alloy Pre Insulated Junction, 25.12 in L, Number of Outlets: 6, Ampere: 1500

  • A compact pre-insulated junction for secondary network cables
  • Multiple outlets for each cable clamping elements

General

Application

For Secondary Network Cables, With Multiple Outlets For Each Cable Clamping Elements

Catalog Number

ZM615

EU RoHS Indicator

Yes

Insulation Type

Diatex

Material

Copper

Number Of Outlets

6

Trade Name

MOLE™

Type

ZM

UPC

781810017203

UPC 14 Digit GTIN

00781810017203

Dimensions

Dimension - Cross Flats inch

1.31 in

Dimension - Pad Width inch

3 in

Dimension - Width inch

4.12 in

Conductor Related

Conductor - Copper Str Size Range

600 kcmil

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

UL Listed

No

Configuration

Number Of Outlets

6

Logistics

Carton Quantity

5

Pallet Quantity

450