HUBBELL CANADA
Image of ZM630 ZM630, Mole Assembly

ZM630, Mole Assembly

Brand: Burndy

Catalog ID: ZM630

MOLE ASSY.

General

Catalog Number

ZM630

Insulation

Number Of Outlets

6

Trade Name

MOLE™

UPC

781810438305

UPC 14 Digit GTIN

00781810438305

Dimensions

Dimension - Pad Width inch

3.38 in

Dimension - Width inch

5 in

Conductor Related

Conductor - Copper Str Size Range

6 AWG-600 kcmil

Certifications And Compliance

Standards - RoHS Compliance Status

EX

UL Listed

No

Configuration

Number Of Outlets

6

Logistics

Carton Quantity

1

Pallet Quantity

273