HUBBELL CANADA
Image of ZMS40 ZMS40, Copper - Coupler (Mole)

ZMS40, Copper - Coupler (Mole)

Brand: Burndy

Catalog ID: ZMS40

MOLE Coupler, 2000 Amp Capacity, 500 - 1500 kcmil, 5-3/4" L.

General

Catalog Number

ZMS40

Material

Bronze Alloy, Leaded

Number Of Outlets

2

Trade Name

MOLE™

UPC

781810017388

UPC 14 Digit GTIN

00781810017388

Dimensions

Dimension - Width fraction

1-3/4 in

Certifications And Compliance

Standards - RoHS Compliance Status

EX

UL Listed

No

Configuration

Number Of Outlets

2

Logistics

Carton Quantity

4

Pallet Quantity

464