HUBBELL CANADA
Image of ZN105-EX ZN105-EX - 1/2" Aluminum Cord Connector, 90° Bend, Cord Range .250-.375, White

ZN105-EX - 1/2" Aluminum Cord Connector, 90° Bend, Cord Range .250-.375, White

Brand: Killark

Catalog ID: ZN105-EX

1/2" Aluminum Cord Connector, 90° Bend, Cord Range .250-.375, White

  • Aluminum construction resists corrosion
  • Neoprene grommet seals out oil and moisture
  • Nylon retention ring ensures superior holding power

Z-series durable nylon cord connector construction makes these connectors perfectly suited to corrosive environments. Some sizes available in a 90 degree bend. Quad Listed for superior safety.

General

Catalog Number

ZN105-EX

Color

Silver

Color Code

White

Cord Range

.250-.375,

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

Z Series EX

Type

UPC

783936974743

Dimensions

Dimensions

1.56 in x 0.5 in x 2.3 in

Gross Weight with Packaging

0.12

Height

2.3 in

Hub Size

1/2"

Length

1.56 in

Width

0.5 in

Conductor Related

Cable Range

.250 - .375 in

Certifications And Compliance

CSA File Number

LR73478

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

UL File Number

E22698

Logistics

Carton Quantity

25