HUBBELL CANADA
Image of ZN105CR ZN105CR - 1/2" Nylon Cord Connector, 90° Bend, Cord Range .250-.375, White

ZN105CR - 1/2" Nylon Cord Connector, 90° Bend, Cord Range .250-.375, White

Brand: Killark

Catalog ID: ZN105CR

1/2" Nylon Cord Connector, 90° Bend, Cord Range .250-.375, White

  • Nylon retention ring for increased holding power
  • Neoprene bushing seals against moisture
  • Nylon connectors obtain approximately the same retention values as metal cord connectors

Z-series durable nylon cord connector construction makes these connectors perfectly suited to corrosive environments. Some sizes available in a 90 degree bend.

General

Application

Catalog Number

ZN105CR

Color

Gray

Color Code

White

Cord Range

.250-.375,

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Nylon

Series

Z Series

Type

UPC

783936989822

Dimensions

Dimensions

2 in x 1 in x 3 in

Gross Weight with Packaging

0.1

Height

3 in

Hub Size

1/2"

Length

2 in

Width

1 in

Conductor Related

Cable Range

.250 - .375 in

Certifications And Compliance

CSA File Number

LR73478

EU RoHS Indicator

Contact Manufacturer

UL File Number

E22698

Logistics

Carton Quantity

25