HUBBELL CANADA
Image of ZN108ZP ZN108ZP - 1/2" Steel (Zinc Plated) 90° Cord Connector, Cord Range .375-.500, Blue

ZN108ZP - 1/2" Steel (Zinc Plated) 90° Cord Connector, Cord Range .375-.500, Blue

Brand: Killark

Catalog ID: ZN108ZP

1/2" Steel (Zinc Plated) 90° Cord Connector, Cord Range .375-.500, Blue

  • Neoprene grommet seals out oil and moisture
  • Nylon retention ring incorporates a splithinge design to prevent friction and provide strain relief, also color-coded for sizing identification
  • These heavy-duty connectors hold up to most manufacturing chemicals including, acid solutions, solvents and other corrosive materials
  • Machined steel nut, malleable iron body allows for tightening the compression nut and NPT hub without worrying about stripping the threads

Z-series 90 degree steel cord connectors are used to secure and seal cords or cables entering enclosures or race-ways when a perpendicular angle is needed. These heavy duty connectors hold to most manufacturing chemicals including, acid solutions, solvents and other corrosive material. Its nylon retention ring incorporates a split hinge design to prevent friction and provides strain relief. Its neoprene grommet seals out oil and moisture and the nylon retention ring ensure superior holding power.

General

Catalog Number

ZN108ZP

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Steel

Series

Z Series

Type

UPC

783936120980

Dimensions

Dimensions

1.65 in x 0.55 in x 2.38 in

Gross Weight with Packaging

0.35

Height

2.38 in

Hub Size

1/2"

Length

1.65 in

Width

0.55 in

Conductor Related

Cable Range

.375 - .500 in

Certifications And Compliance

CSA File Number

LR73478

EU RoHS Indicator

Contact Manufacturer

Nema Rating

4, 4X, 12, 13

UL File Number

E22698

Logistics

Carton Quantity

15