HUBBELL CANADA
Image of ZN208-EX-MG ZN208-EX-MG - 3/4" Aluminum Cord Connector, 90° w/ Mesh Grip, Cord Range .375-.500, Blue

ZN208-EX-MG - 3/4" Aluminum Cord Connector, 90° w/ Mesh Grip, Cord Range .375-.500, Blue

Brand: Killark

Catalog ID: ZN208-EX-MG

3/4" Aluminum Cord Connector, 90° w/ Mesh Grip, Cord Range .375-.500, Blue

  • Aluminum fittings are strong, durable and corrosion resistant
  • Internal grommet provides liquidtight seal
  • Stainless steel mesh grips resist corrosion, prevent cord pull-out and control arc-of-bend

Z-series cord connector grips combine aluminum cord grip with stainless steel mesh grips to provide superior cord pull-out prevention for indoor and outdoor applications. Its neoprene grommet seals out oil and moisture and the nylon retention ring ensure superior holding power. It is available in straight or 90 degree bend. Quad Listed for superior safety.

General

Application

Catalog Number

ZN208-EX-MG

Color

Silver

Color Code

Blue

Cord Range

.375-.500,

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

Z Series EX

Type

UPC

783936996950

Dimensions

Dimensions

1.79 in x 0.562 in x 2.8 in

Gross Weight with Packaging

0.1

Height

2.8 in

Hub Size

3/4"

Length

1.79 in

Width

0.562 in

Conductor Related

Cable Range

.375 - .500 in

Certifications And Compliance

CSA File Number

LR73478

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

UL File Number

E22698

Logistics

Carton Quantity

5