HUBBELL CANADA
Image of ZN208CR ZN208CR - 3/4"Nylon Cord Connector, 90° Bend, Cord Range .375-.500, Blue

ZN208CR - 3/4"Nylon Cord Connector, 90° Bend, Cord Range .375-.500, Blue

Brand: Killark

Catalog ID: ZN208CR

3/4"Nylon Cord Connector, 90° Bend, Cord Range .375-.500, Blue

  • Nylon retention ring for increased holding power
  • Neoprene bushing seals against moisture
  • Nylon connectors obtain approximately the same retention values as metal cord connectors

Z-series durable nylon cord connector construction makes these connectors perfectly suited to corrosive environments. Some sizes available in a 90 degree bend.

General

Application

Catalog Number

ZN208CR

Color

Gray

Color Code

Blue

Cord Range

.375-.500,

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Nylon

Series

Z Series

Type

UPC

783936989853

Dimensions

Dimensions

2 in x 1 in x 3 in

Gross Weight with Packaging

0.12

Height

3 in

Hub Size

3/4"

Length

2 in

Width

1 in

Conductor Related

Cable Range

.375 - .500 in

Certifications And Compliance

CSA File Number

LR73478

EU RoHS Indicator

Contact Manufacturer

UL File Number

E22698

Logistics

Carton Quantity

15