HUBBELL CANADA
Image of ZN209-MG ZN209-MG - 3/4" Cord Connector, Aluminum 90° w/ Mesh Grip, Cord Range .500-.625, Brown

ZN209-MG - 3/4" Cord Connector, Aluminum 90° w/ Mesh Grip, Cord Range .500-.625, Brown

Brand: Killark

Catalog ID: ZN209-MG

3/4" Cord Connector, Aluminum 90° w/ Mesh Grip, Cord Range .500-.625, Brown

  • Aluminum fittings are strong, durable and corrosion resistant
  • Internal grommet provides liquidtight seal
  • Stainless steel mesh grips resist corrosion, prevent cord pull-out and control arc-of-bend

Z-series cord connector grips combine aluminum cord grip with stainless steel mesh grips to provide superior cord pull-out prevention for indoor and outdoor applications. Its neoprene grommet seals out oil and moisture and the nylon retention ring ensure superior holding power. It is available in straight or 90 degree bend.

General

Application

Catalog Number

ZN209-MG

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

Z Series

Type

UPC

783936980362

Dimensions

Dimensions

1.79 in x 0.562 in x 2.8 in

Gross Weight with Packaging

0.23

Height

2.8 in

Hub Size

3/4"

Length

1.79 in

Width

0.562 in

Conductor Related

Cable Range

.500 - .625 in

Certifications And Compliance

CSA File Number

LR73478

EU RoHS Indicator

Contact Manufacturer

UL File Number

E22698

Logistics

Carton Quantity

10