HUBBELL CANADA
Image of ZN311CR-EX-MG ZN311CR-EX-MG - 1" Nylon Cord Connector, 90° w/ Mesh Grip, Cord Range .750-.875, Purple

ZN311CR-EX-MG - 1" Nylon Cord Connector, 90° w/ Mesh Grip, Cord Range .750-.875, Purple

Brand: Killark

Catalog ID: ZN311CR-EX-MG

1" Nylon Cord Connector, 90° w/ Mesh Grip, Cord Range .750-.875, Purple

  • Nylon retention ring for increased holding power
  • Neoprene bushing seals against moisture
  • Nylon connectors obtain approximately the same retention values as metal cord connectors
  • Stainless steel mesh grips resist corrosion, prevent cord pull-out and control arc-of-bend

Z-series durable nylon cord connector construction makes these connectors perfectly suited to corrosive environments. It’s equipped with durable Kevlar mesh grip for ultimate cord pull-out prevention. Some sizes available in a 90 degree bend. Quad Listed for superior safety.

General

Application

Catalog Number

ZN311CR-EX-MG

Color

Black, Gray

Color Code

Purple

Cord Range

.750-.875,

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Nylon

Series

Z Series EX

Type

UPC

783936996691

Dimensions

Dimensions

2 in x 1 in x 4 in

Gross Weight with Packaging

0.23

Height

4 in

Hub Size

1"

Length

2 in

Width

1 in

Electrical Ratings

Frequency Rating

50/60 Hz

Power Factor

>95%

Conductor Related

Cable Range

.750 - .875 in

Certifications And Compliance

CSA File Number

LR73478

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

UL File Number

E22698