HUBBELL CANADA
Image of ZN312-EX ZN312-EX - 1" Aluminum Cord Connector, 90° Bend, Cord Range .875-1.000, Gray

ZN312-EX - 1" Aluminum Cord Connector, 90° Bend, Cord Range .875-1.000, Gray

Brand: Killark

Catalog ID: ZN312-EX

1" Aluminum Cord Connector, 90° Bend, Cord Range .875-1.000, Gray

  • Aluminum construction resists corrosion
  • Neoprene grommet seals out oil and moisture
  • Nylon retention ring ensures superior holding power

Z-series durable nylon cord connector construction makes these connectors perfectly suited to corrosive environments. Some sizes available in a 90 degree bend. Quad Listed for superior safety.

General

Catalog Number

ZN312-EX

Color

Silver

Color Code

Gray

Cord Range

.875-1.000,

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

Z Series EX

Type

UPC

783936974859

Dimensions

Dimensions

2.08 in x 0.703 in x 3.2 in

Gross Weight with Packaging

0.36

Height

3.2 in

Hub Size

1"

Length

2.08 in

Width

0.703 in

Conductor Related

Cable Range

.875 - 1.000 in

Certifications And Compliance

CSA File Number

LR73478

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

UL File Number

E22698

Logistics

Carton Quantity

15