HUBBELL CANADA
Image of ZN412-EX ZN412-EX - 1-1/4" Aluminum Cord Connector, 90° Bend, Cord Range .875-1.000 - Quad Listed

ZN412-EX - 1-1/4" Aluminum Cord Connector, 90° Bend, Cord Range .875-1.000 - Quad Listed

Brand: Killark

Catalog ID: ZN412-EX

1-1/4" Aluminum Cord Connector, 90° Bend, Cord Range .875-1.000 - Quad Listed

  • Aluminum construction resists corrosion
  • Neoprene grommet seals out oil and moisture
  • Nylon retention ring ensures superior holding power

Z-series durable nylon cord connector construction makes these connectors perfectly suited to corrosive environments. Some sizes available in a 90 degree bend. Quad Listed for superior safety.

General

Catalog Number

ZN412-EX

Color

Silver

Cord Range

.875-1.000

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

Z Series EX

Type

UPC

783936974873

Dimensions

Dimensions

3.18 in x 0.73 in x 4.3 in

Gross Weight with Packaging

0.72

Height

4.3 in

Hub Size

1-1/4"

Length

3.18 in

Width

0.73 in

Conductor Related

Cable Range

.875 - 1.000 in

Certifications And Compliance

CSA File Number

LR73478

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

UL File Number

E22698

Logistics

Carton Quantity

5