HUBBELL CANADA
Image of ZN415-EX ZN415-EX - 1-1/4" Aluminum Cord Connector, 90° Bend, Cord Range 1.250-1.375

ZN415-EX - 1-1/4" Aluminum Cord Connector, 90° Bend, Cord Range 1.250-1.375

Brand: Killark

Catalog ID: ZN415-EX

1-1/4" Aluminum Cord Connector, 90° Bend, Cord Range 1.250-1.375

  • Aluminum construction resists corrosion
  • Neoprene grommet seals out oil and moisture
  • Nylon retention ring ensures superior holding power

Z-series durable nylon cord connector construction makes these connectors perfectly suited to corrosive environments. Some sizes available in a 90 degree bend. Quad Listed for superior safety.

General

Catalog Number

ZN415-EX

Color

Silver

Cord Range

1.250-1.375

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

Z Series EX

Type

UPC

783936974903

Dimensions

Dimensions

3.18 in x 0.73 in x 4.3 in

Gross Weight with Packaging

0.72

Height

4.3 in

Hub Size

1-1/4"

Length

3.18 in

Width

0.73 in

Conductor Related

Cable Range

1.250 - 1.375 in

Certifications And Compliance

CSA File Number

LR73478

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

UL File Number

E22698

Logistics

Carton Quantity

5