HUBBELL CANADA
Image of ZN515 ZN515 - 1-1/2" Aluminum 90° Cord Connector, Cord Range 1.125-1.375,

ZN515 - 1-1/2" Aluminum 90° Cord Connector, Cord Range 1.125-1.375,

Brand: Killark

Catalog ID: ZN515

1-1/2" Aluminum 90° Cord Connector, Cord Range 1.125-1.375,

  • Aluminum construction resists corrosion
  • Neoprene grommet seals out oil and moisture
  • Nylon retention ring ensures superior holding power

Z-series 90 degree bend aluminum cord connectors are used to secure and seal cords or cables entering enclosures or race-ways when a perpendicular angle is needed. Its neoprene grommet seals out oil and moisture and the nylon retention ring ensure superior holding power.

General

Catalog Number

ZN515

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

Z Series

Type

UPC

783936974415

Dimensions

Dimensions

3.18 in x 0.75 in x 4.3 in

Gross Weight with Packaging

0.72

Height

4.3 in

Hub Size

1-1/2"

Length

3.18 in

Width

0.75 in

Conductor Related

Cable Range

1.250 - 1.375 in

Certifications And Compliance

CSA File Number

LR73478

EU RoHS Indicator

Contact Manufacturer

Nema Rating

4, 4X, 12, 13

UL File Number

E22698