HUBBELL CANADA
Image of ZS002CR ZS002CR - 3/8" Nylon Cord Connector, Stright, Cord Range .125-.187

ZS002CR - 3/8" Nylon Cord Connector, Stright, Cord Range .125-.187

Brand: Killark

Catalog ID: ZS002CR

3/8" Nylon Cord Connector, Stright, Cord Range .125-.187

  • Nylon retention ring for increased holding power
  • Neoprene bushing seals against moisture
  • Nylon connectors obtain approximately the same retention values as metal cord connectors

Z-series aluminum cord connectors are used to secure and seal cords or cables entering enclosures or race-ways. Its neoprene grommet seals out oil and moisture and the nylon retention ring ensure superior holding power.

General

Application

Catalog Number

ZS002CR

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Nylon

Series

Z Series

Type

UPC

783936989587

Dimensions

Dimensions

1 in x 1 in x 2 in

Gross Weight with Packaging

0.5

Height

2 in

Hub Size

3/8"

Length

1 in

Width

1 in

Electrical Ratings

Frequency Rating

50/60 Hz

Power Factor

0.98

Conductor Related

Cable Range

.125 - .187 in

Certifications And Compliance

CSA File Number

LR73478

EU RoHS Indicator

Contact Manufacturer

UL File Number

E22698

Logistics

Carton Quantity

50