HUBBELL CANADA
ZS004 - 3/8" Aluminum Cord Connector, Cord Range .250-.312, Black
Image of ZS004 ZS004 - 3/8" Aluminum Cord Connector, Cord Range .250-.312, Black

ZS004 - 3/8" Aluminum Cord Connector, Cord Range .250-.312, Black

Brand: Killark

Catalog ID: ZS004

3/8" Aluminum Cord Connector, Cord Range .250-.312, Black

  • Aluminum construction resists corrosion
  • Neoprene grommet seals out oil and moisture
  • Nylon retention ring ensures superior holding power

Z-series aluminum cord connectors are used to secure and seal cords or cables entering enclosures or race-ways. Its neoprene grommet seals out oil and moisture and the nylon retention ring ensure superior holding power.

General

Catalog Number

ZS004

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

Z Series

Type

UPC

783936973425

Dimensions

Dimensions

0.99 in x 0.9 in x 0.425 in

Gross Weight with Packaging

0.1

Height

0.425 in

Hub Size

3/8"

Length

0.99 in

Width

0.9 in

Conductor Related

Cable Range

.250 - .312 in

Certifications And Compliance

CSA File Number

LR73478

EU RoHS Indicator

Contact Manufacturer

Nema Rating

4, 4X, 12, 13

UL File Number

E22698