HUBBELL CANADA
Image of ZS006CR ZS006CR - 3/8" Nylon Cord Connector, Cord Range .312-.375, White

ZS006CR - 3/8" Nylon Cord Connector, Cord Range .312-.375, White

Brand: Killark

Catalog ID: ZS006CR

3/8" Nylon Cord Connector, Cord Range .312-.375, White

  • Nylon retention ring for increased holding power
  • Neoprene bushing seals against moisture
  • Nylon connectors obtain approximately the same retention values as metal cord connectors

Z-series durable nylon cord connector construction makes these connectors perfectly suited to corrosive environments. Some sizes available in a 90 degree bend.

General

Application

Catalog Number

ZS006CR

Color

Gray

Color Code

White

Cord Range

.312-.375,

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Nylon

Series

Z Series

Type

UPC

783936989617

Dimensions

Dimensions

1 in x 1 in x 2 in

Gross Weight with Packaging

0.5

Height

2 in

Hub Size

3/8"

Length

1 in

Width

1 in

Electrical Ratings

Frequency Rating

50/60 Hz

Power Factor

>95%

Conductor Related

Cable Range

.312 - .375 in

Certifications And Compliance

CSA File Number

LR73478

EU RoHS Indicator

Contact Manufacturer

UL File Number

E22698

Logistics

Carton Quantity

50