HUBBELL CANADA
Image of ZS105CR-EX ZS105CR-EX - 1/2" Nylon Cord Connector, Cord Range .250-.375, White
Clearance

ZS105CR-EX - 1/2" Nylon Cord Connector, Cord Range .250-.375, White

Brand: Killark

Catalog ID: ZS105CR-EX

1/2" Nylon Cord Connector, Cord Range .250-.375, White

  • Nylon retention ring for increased holding power
  • Neoprene bushing seals against moisture
  • Nylon connectors obtain approximately the same retention values as metal cord connectors

Z-series durable nylon cord connector construction makes these connectors perfectly suited to corrosive environments. Some sizes available in a 90 degree bend. Quad Listed for superior safety.

General

Application

Catalog Number

ZS105CR-EX

Color

Gray

Color Code

White

Cord Range

.250-.375,

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Nylon

Series

Z Series EX

Type

UPC

783936972756

Dimensions

Dimensions

2 in x 1 in x 2 in

Gross Weight with Packaging

0.08

Height

2 in

Hub Size

1/2"

Length

2 in

Width

1 in

Electrical Ratings

Frequency Rating

60 Hz

Power Factor

0.9

Conductor Related

Cable Range

.250 - .375 in

Certifications And Compliance

CSA File Number

LR73478

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

UL File Number

E22698

Logistics

Carton Quantity

25