
Brand: Killark
Catalog ID: ZS105ZP
List Price:$19.86 - Closeout Price:$2.15 1/2" Steel (Zinc Plated) Cord Connector, Cord Range .250-.375, White
Catalog Number
ZS105ZP
Color
Silver
EU RoHS Indicator
Contact Manufacturer
Finish Type
Material
Steel
Series
Z Series
Type
UPC
783936121109
Dimensions
1.27 in x 0.55 in x 1.2 in
Gross Weight with Packaging
0.1
Height
1.2 in
Hub Size
1/2"
Length
1.27 in
Weight
0.1 lb
Width
0.55 in
Cable Range
.250 - .375 in
CSA File Number
LR73478
EU RoHS Indicator
Contact Manufacturer
Nema Rating
4, 4X, 12, 13
UL File Number
E22698
Carton Quantity
15