HUBBELL CANADA
ZS108 - 1/2" Aluminum Cord Connector, Cord Range .375-.500, Blue
Image of ZS108 ZS108 - 1/2" Aluminum Cord Connector, Cord Range .375-.500, Blue
*Representative image
Image of ZS108 ZS108 - 1/2" Aluminum Cord Connector, Cord Range .375-.500, Blue

ZS108 - 1/2" Aluminum Cord Connector, Cord Range .375-.500, Blue

Brand: Killark

Catalog ID: ZS108

1/2" Aluminum Cord Connector, Cord Range .375-.500, Blue

  • Aluminum construction resists corrosion
  • Neoprene grommet seals out oil and moisture
  • Nylon retention ring ensures superior holding power

Z-series aluminum cord connectors are used to secure and seal cords or cables entering enclosures or race-ways. Its neoprene grommet seals out oil and moisture and the nylon retention ring ensure superior holding power.

General

Catalog Number

ZS108

Color

Silver

EU RoHS Indicator

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Product Family

Fittings

Series

Z Series

Type

UPC

783936973494

Dimensions

Dimensions

1.13 in x 0.55 in x 1.1 in

Gross Weight with Packaging

0.1

Height

1.1 in

Hub Size

1/2"

Length

1.13 in

Weight

0.1 lb

Width

0.55 in

Conductor Related

Cable Range

.375 - .500 in

Certifications And Compliance

CSA File Number

LR73478

EU RoHS Indicator

Nema Rating

4, 4X, 12, 13

UL File Number

E22698

Logistics

Carton Quantity

50

Pallet Quantity

15600