
Brand: Killark
Catalog ID: ZS110ZP
Z-series straight steel cord connectors are used to secure and seal cords or cables entering enclosures or race-ways. These heavy duty connectors hold to most manufacturing chemicals including, acid solutions, solvents and other corrosive material. Its
Catalog Number
ZS110ZP
Color
Silver
EU RoHS Indicator
Contact Manufacturer
Finish Type
Material
Steel
Series
Z Series
Type
UPC
783936121130
Dimensions
1.55 in x 0.55 in x 1.5 in
Gross Weight with Packaging
0.3
Height
1.5 in
Hub Size
1/2"
Length
1.55 in
Width
0.55 in
Cable Range
.625 - .750 in
CSA File Number
LR73478
EU RoHS Indicator
Contact Manufacturer
Nema Rating
4, 4X, 12, 13
UL File Number
E22698
Carton Quantity
15