
Brand: Killark
Catalog ID: ZS203-EX-MG
Z-series cord connector grips combine aluminum cord grip with stainless steel mesh grips to provide superior cord pull-out prevention for indoor and outdoor applications. Its neoprene grommet seals out oil and moisture and the nylon retention ring ensure superior holding power. It is available in straight or 90 degree bend. Quad Listed for superior safety.
Application
Catalog Number
ZS203-EX-MG
Color
Silver
Color Code
Red
Cord Range
.187-.250,
EU RoHS Indicator
Contact Manufacturer
Finish Type
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
Z Series EX
Type
UPC
783936973357
Dimensions
1.29 in x 0.55 in x 1.1 in
Gross Weight with Packaging
0.1
Height
1.1 in
Hub Size
3/4"
Length
1.29 in
Width
0.55 in
Cable Range
.187 - .250 in
CSA File Number
LR73478
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).
UL File Number
E22698
Carton Quantity
5