
Brand: Killark
Catalog ID: ZS208-MG
Z-series cord connector grips combine aluminum cord grip with stainless steel mesh grips to provide superior cord pull-out prevention for indoor and outdoor applications. Its neoprene grommet seals out oil and moisture and the nylon retention ring ensure superior holding power. It is available in straight or 90 degree bend.
Application
Catalog Number
ZS208-MG
Color
Silver
EU RoHS Indicator
Contact Manufacturer
Finish Type
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
Z Series
Type
UPC
783936980218
Dimensions
1.29 in x 0.55 in x 1.1 in
Gross Weight with Packaging
0.11
Height
1.1 in
Hub Size
3/4"
Length
1.29 in
Width
0.55 in
Cable Range
.375 - .500 in
CSA File Number
LR73478
EU RoHS Indicator
Contact Manufacturer
UL File Number
E22698
Carton Quantity
10