HUBBELL CANADA
Image of ZS209CR ZS209CR - 3/4"Nylon Cord Connector, Cord Range .500-.625, Brown

ZS209CR - 3/4"Nylon Cord Connector, Cord Range .500-.625, Brown

Brand: Killark

Catalog ID: ZS209CR

3/4"Nylon Cord Connector, Cord Range .500-.625, Brown

  • Nylon retention ring for increased holding power
  • Neoprene bushing seals against moisture
  • Nylon connectors obtain approximately the same retention values as metal cord connectors

Z-series durable nylon cord connector construction makes these connectors perfectly suited to corrosive environments. Some sizes available in a 90 degree bend.

General

Application

Catalog Number

ZS209CR

Color

Gray

Color Code

Brown

Cord Range

.500-.625,

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Nylon

Series

Z Series

Type

UPC

783936989709

Dimensions

Dimensions

2 in x 1 in x 2 in

Gross Weight with Packaging

0.1

Height

2 in

Hub Size

3/4"

Length

2 in

Width

1 in

Electrical Ratings

Frequency Rating

60 Hz

Power Factor

0.9

Conductor Related

Cable Range

.500 - .625 in

Certifications And Compliance

CSA File Number

LR73478

EU RoHS Indicator

Contact Manufacturer

UL File Number

E22698

Logistics

Carton Quantity

25