
Brand: Killark
Catalog ID: ZS209CR-EX-MG
Z-series durable nylon cord connector construction makes these connectors perfectly suited to corrosive environments. It’s equipped with durable Kevlar mesh grip for ultimate cord pull-out prevention. Some sizes available in a 90 degree bend. Quad Listed for superior safety.
Application
Catalog Number
ZS209CR-EX-MG
Color
Black, Gray
Color Code
Brown
Cord Range
.500-.625,
EU RoHS Indicator
Contact Manufacturer
Finish Type
Material
Nylon
Series
Z Series EX
Type
UPC
783936996578
Dimensions
2 in x 1 in x 2 in
Gross Weight with Packaging
0.14
Height
2 in
Hub Size
3/4"
Length
2 in
Width
1 in
Frequency Rating
60 Hz
Power Factor
0.9
Cable Range
.500 - .625 in
CSA File Number
LR73478
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).
UL File Number
E22698