
Brand: Killark
Catalog ID: ZS209ZP
List Price:$21.10 - Closeout Price:$2.75 3/4" Steel (Zinc Plated) Cord Connector, Cord Range .500-.625, Brown
Catalog Number
ZS209ZP
Color
Silver
EU RoHS Indicator
Contact Manufacturer
Finish Type
Material
Steel
Series
Z Series
Type
UPC
783936121192
Dimensions
1.27 in x 0.55 in x 1.2 in
Gross Weight with Packaging
0.25
Height
1.2 in
Hub Size
3/4"
Length
1.27 in
Width
0.55 in
Cable Range
.500 - .625 in
CSA File Number
LR73478
EU RoHS Indicator
Contact Manufacturer
Nema Rating
4, 4X, 12, 13
UL File Number
E22698
Carton Quantity
15