HUBBELL CANADA
Image of ZS311CR ZS311CR - 1" Nylon Cord Connector, Cord Range .750-.875, Purple

ZS311CR - 1" Nylon Cord Connector, Cord Range .750-.875, Purple

Brand: Killark

Catalog ID: ZS311CR

1" Nylon Cord Connector, Cord Range .750-.875, Purple

  • Nylon retention ring for increased holding power
  • Neoprene bushing seals against moisture
  • Nylon connectors obtain approximately the same retention values as metal cord connectors

Z-series durable nylon cord connector construction makes these connectors perfectly suited to corrosive environments. Some sizes available in a 90 degree bend.

General

Application

Catalog Number

ZS311CR

Color

Gray

Color Code

Purple

Cord Range

.750-.875,

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Nylon

Series

Z Series

Type

UPC

783936989761

Dimensions

Dimensions

2 in x 1 in x 2 in

Gross Weight with Packaging

0.14

Height

2 in

Hub Size

1"

Length

2 in

Width

1 in

Electrical Ratings

Frequency Rating

60 Hz

Power Factor

0.9

Conductor Related

Cable Range

.750 - .875 in

Certifications And Compliance

CSA File Number

LR73478

EU RoHS Indicator

Contact Manufacturer

UL File Number

E22698

Logistics

Carton Quantity

15