HUBBELL CANADA
Image of ZS313-MG ZS313-MG - 1" Cord Connector, Aluminum Straight w/ Mesh Grip, Cord Range 1.00-1.125, Pink

ZS313-MG - 1" Cord Connector, Aluminum Straight w/ Mesh Grip, Cord Range 1.00-1.125, Pink

Brand: Killark

Catalog ID: ZS313-MG

1" Cord Connector, Aluminum Straight w/ Mesh Grip, Cord Range 1.00-1.125, Pink

  • Aluminum fittings are strong, durable and corrosion resistant
  • Internal grommet provides liquidtight seal
  • Stainless steel mesh grips resist corrosion, prevent cord pull-out and control arc-of-bend

Z-series cord connector grips combine aluminum cord grip with stainless steel mesh grips to provide superior cord pull-out prevention for indoor and outdoor applications. Its neoprene grommet seals out oil and moisture and the nylon retention ring ensure superior holding power. It is available in straight or 90 degree bend.

General

Application

Catalog Number

ZS313-MG

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

Z Series

Type

UPC

783936980300

Dimensions

Dimensions

2.31 in x 0.66 in x 1.7 in

Gross Weight with Packaging

0.25

Height

1.7 in

Hub Size

1"

Length

2.31 in

Width

0.66 in

Conductor Related

Cable Range

1.000 - 1.125 in

Certifications And Compliance

CSA File Number

LR73478

EU RoHS Indicator

Contact Manufacturer

UL File Number

E22698

Logistics

Carton Quantity

10