HUBBELL CANADA
Image of ZS313CR ZS313CR - 1" Nylon Cord Connector, Cord Range 1.000-.1.125, Pink

ZS313CR - 1" Nylon Cord Connector, Cord Range 1.000-.1.125, Pink

Brand: Killark

Catalog ID: ZS313CR

1" Nylon Cord Connector, Cord Range 1.000-.1.125, Pink

  • Nylon retention ring for increased holding power
  • Neoprene bushing seals against moisture
  • Nylon connectors obtain approximately the same retention values as metal cord connectors

Z-series durable nylon cord connector construction makes these connectors perfectly suited to corrosive environments. Some sizes available in a 90 degree bend.

General

Application

Catalog Number

ZS313CR

Color

Gray

Color Code

Pink

Cord Range

1.000-.1.125,

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Nylon

Series

Z Series

Type

UPC

783936989785

Dimensions

Dimensions

2 in x 1 in x 2 in

Gross Weight with Packaging

0.5

Height

2 in

Hub Size

1"

Length

2 in

Width

1 in

Electrical Ratings

Frequency Rating

60 Hz

Power Factor

0.9

Conductor Related

Cable Range

1.000 - 1.125 in

Certifications And Compliance

CSA File Number

LR73478

EU RoHS Indicator

Contact Manufacturer

UL File Number

E22698

Logistics

Carton Quantity

10