HUBBELL CANADA
Image of ZS414ZP ZS414ZP - 1-1/4" Steel (Zinc Plated) Cord Connector, Cord Range 1.125-1.250,

ZS414ZP - 1-1/4" Steel (Zinc Plated) Cord Connector, Cord Range 1.125-1.250,

Brand: Killark

Catalog ID: ZS414ZP

1-1/4" Steel (Zinc Plated) Cord Connector, Cord Range 1.125-1.250

  • Neoprene grommet seals out oil and moisture
  • Nylon retention ring incorporates a split hinge design to prevent friction and provide strain relief, also color-coded for sizing identification
  • These heavy-duty connectors hold up to most manufacturing chemicals including, acid solutions, solvents and other corrosive materials
  • Machined steel nut and body allows for tightening the compression nut and NPT hub without worrying about stripping the threads

List Price:$203.51 - Closeout Price:$9.50 1-1/4" Steel (Zinc Plated) Cord Connector, Cord Range 1.125-1.250

General

Catalog Number

ZS414ZP

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Steel

Series

Z Series

Type

UPC

783936121246

Dimensions

Dimensions

2.4 in x 0.73 in x 1.7 in

Gross Weight with Packaging

1

Height

1.7 in

Hub Size

1-1/4"

Length

2.4 in

Width

0.73 in

Conductor Related

Cable Range

1.125 - 1.250 in

Certifications And Compliance

CSA File Number

LR73478

EU RoHS Indicator

Contact Manufacturer

Nema Rating

4, 4X, 12, 13

UL File Number

E22698

Logistics

Carton Quantity

15