HUBBELL CANADA
Image of ZS520-EX ZS520-EX - 1-1/2" Aluminum Cord Connector, Cord Range 1.750- 1.875,

ZS520-EX - 1-1/2" Aluminum Cord Connector, Cord Range 1.750- 1.875,

Brand: Killark

Catalog ID: ZS520-EX

1-1/2" Aluminum Cord Connector, Cord Range 1.750- 1.875,

  • Aluminum construction resists corrosion
  • Neoprene grommet seals out oil and moisture
  • Nylon retention ring ensures superior holding power

Z-series aluminum cord connectors are used to secure and seal cords or cables entering enclosures or race-ways. This is series has been certified ATEX for increased safety. Its neoprene grommet seals out oil and moisture and the nylon retention ring ensure superior holding power.

General

Catalog Number

ZS520-EX

Color

Silver

Cord Range

1.750- 1.875,

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

Z Series EX

Type

UPC

783936973029

Dimensions

Dimensions

3 in x 0.75 in x 2.2 in

Gross Weight with Packaging

1

Height

2.2 in

Hub Size

1-1/2"

Length

3 in

Width

0.75 in

Conductor Related

Cable Range

1.750 - 1.875 in

Certifications And Compliance

CSA File Number

LR73478

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

UL File Number

E22698

Logistics

Carton Quantity

2