HUBBELL CANADA
Image of ZS622 ZS622 - 2" Aluminum Cord Connector, Cord Range 1.937-2.062,

ZS622 - 2" Aluminum Cord Connector, Cord Range 1.937-2.062,

Brand: Killark

Catalog ID: ZS622

2" Aluminum Cord Connector, Cord Range 1.937-2.062,

  • Aluminum construction resists corrosion
  • Neoprene grommet seals out oil and moisture
  • Nylon retention ring ensures superior holding power

Z-series aluminum cord connectors are used to secure and seal cords or cables entering enclosures or race-ways. Its neoprene grommet seals out oil and moisture and the nylon retention ring ensure superior holding power.

General

Catalog Number

ZS622

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

Z Series

Type

UPC

783936973906

Dimensions

Dimensions

4.06 in x 1.27 in x 2.7 in

Gross Weight with Packaging

1.62

Height

2.7 in

Hub Size

2"

Length

4.06 in

Width

1.27 in

Conductor Related

Cable Range

1.937 - 2.062 in

Certifications And Compliance

CSA File Number

LR73478

EU RoHS Indicator

Contact Manufacturer

Nema Rating

4, 4X, 12, 13

UL File Number

E22698

Logistics

Carton Quantity

5