HUBBELL CANADA
Image of MX1050WCN 1-groupe couvercle à rabat anti-intempéries, vertical/horizontal, 12-en-1, blanc, MX1050WCN

1-groupe couvercle à rabat anti-intempéries, vertical/horizontal, 12-en-1, blanc, MX1050WCN

OU

Marque: Bell

No de catalogue: MX1050WCN

1-groupe couvercle à rabat anti-intempéries, vertical/horizontal, 12-en-1, blanc.

  • Heavy duty die-cast metal construction with premium powder coat
  • Quick-Fit keyhole mounting system allows installation in under a minute
  • Universal Fit Adapter System Technology (U-Fast) for 12-in-1 custom device configurations, comes pre-configured for GFCI
  • Lockable tab and spring hinge closure
  • Includes attached gasket and mounting hardware
  • NEMA 3R compliant
  • Vertical/horizontal device mount

Général

Catalog Number

MX1050WCN

Couleur

White

UPC

805035052280

Logistique

Quantité dans l'emballage

20