HUBBELL CANADA
3-Gang Masonry Box, 3-1/2 In. Deep, 63 Cu. In., 5-10/16 In.Width, 3-3/4 Height, Raised Ground Screw, With Concentric And 1/2 In.KO (10-Pack), HMBD3KBAR
Image of HMBD3KBAR 3-Gang Masonry Box, 3-1/2 In. Deep, 63 Cu. In., 5-10/16 In.Width, 3-3/4 Height, Raised Ground Screw, With Concentric And 1/2 In.KO (10-Pack), HMBD3KBAR
Image of HMBD3KBAR 3-Gang Masonry Box, 3-1/2 In. Deep, 63 Cu. In., 5-10/16 In.Width, 3-3/4 Height, Raised Ground Screw, With Concentric And 1/2 In.KO (10-Pack), HMBD3KBAR
Image of HMBD3KBAR 3-Gang Masonry Box, 3-1/2 In. Deep, 63 Cu. In., 5-10/16 In.Width, 3-3/4 Height, Raised Ground Screw, With Concentric And 1/2 In.KO (10-Pack), HMBD3KBAR
Image of HMBD3KBAR 3-Gang Masonry Box, 3-1/2 In. Deep, 63 Cu. In., 5-10/16 In.Width, 3-3/4 Height, Raised Ground Screw, With Concentric And 1/2 In.KO (10-Pack), HMBD3KBAR

3-Gang Masonry Box, 3-1/2 In. Deep, 63 Cu. In., 5-10/16 In.Width, 3-3/4 Height, Raised Ground Screw, With Concentric And 1/2 In.KO (10-Pack), HMBD3KBAR

Marque: TradeSelect

No de catalogue: HMBD3KBAR

3-Gang Masonry Box, 3-1/2 In. Deep, 63 Cu. In., 5-10/16 In.Width, 3-3/4 Height, Raised Ground Screw, With Concentric And 1/2 In.KO (10-Pack)

Général

Application

Masonry boxes are used for the flush installation of devices in masonry construction.

Catalog Number

HMBD3KBAR

Couleur

Gray

Matériau

Steel

Montage multiplex possible

No

Système de câblage

Conduit

Type

Masonry Box, Box

Type de support

No Bracket

UPC

805035056745

Certifications et conformité

Enregistré pour certification

CETL

Configuration

Montage multiplex possible

No

Type de support

No Bracket

Logistique

Quantité dans l'emballage

10