HUBBELL CANADA
Image of Y2928R Y2928R, Compression Splice Reducer Adapter, Cu
Image of Y2928R Y2928R, Compression Splice Reducer Adapter, Cu

Y2928R, Compression Splice Reducer Adapter, Cu

Marque: Burndy

No de catalogue: Y2928R

Y2928R, Compression Splice Reducer Adapter, Cu, 250 kcmil Cu Size reduced to 4/0 AWG Cu, Tin Plated, for use with Long Barrel Splices (Not Included)

Copper reducing sleeve that allows a larger terminal or splice to accommodate a smaller wire gauge

General

Application

Wire Reducing Splice Adapter Insert

Catalog Number

Y2928R

Color Code

Yellow

Connector Type

LONG BARREL

Die Index

16

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

Copper

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Splice Reducer

Sub Brand

REDUCER/ADAPTER

Temperature Rating

194

Type

Y-R, Compression

UPC

781810085196

UPC 14 Digit GTIN

00781810085196

Dimensions

Dimension - B Length inch

1.62 in

Dimension - L Length Overall mm

41 mm

Dimension - Length Overall inch

1.62 in

Dimension - Outside Diameter inch

0.592 in

Dimensions

1.62 in x 0.592 in x 0.592 in

Height

0.592 in

Length

1.62 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.592 in

Electrical Ratings

Voltage - Maximum

35000

Conductor Related

Conductor - Copper Str Run

250 kcmil

Conductor - Copper Str Run Range

250 kcmil

Conductor - Copper Str Size Range

4/0 AWG

Conductor - Copper Str Tap

4/0 AWG

Conductor - Copper Str Tap Range

4/0 AWG

Conductor - Material

COPPER

Conductor Type

CODE

Wire Size

#4/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Operational

Temperature Rating

194

Configuration

Connector Type

LONG BARREL

Logistics

Carton Quantity

100

Pallet Quantity

39200