
Marque: Hubbell Wiring Device-Kellems
No de catalogue: 02402023
Electrical cables dropping down from the ceiling are prevalent in factories. Whether they are constantly hanging vertically, on an angle, and/or are subject to being pulled across the room, the dead weight and pull stresses on the internal structures from the cable itself, as well as the weight of devices, keep them under threat of pullout from the connections, resulting in power failures and unscheduled downtime. Kellems offers support grips to meet every need in the factory, in a wide variety of eye styles and materials including bronze, 302–304 series stainless steel and even non-metallic Aramid fiber, delivering outstanding strength as well as exceptional resistance to rust and corrosion. They provide unmatched protection, with Kellems unique strand equalizer system ensuring equal loading of the weight across a long distance so that there are no areas of strain, as opposed to other solutions which leave smaller areas vulnerable to higher stresses and breakage. Kellems support grips are the most frequently trusted method for reducing the threat of costly maintenance and repair and maximizing productive time in factories of all kinds—and have been for decades.
Split Mesh- Lace Closing
Application
Single Eye
Catalog Number
02402023
Construction
Couleur
Stainless Steel
Force de rupture approximative
13,420 lbs
Indicateur EU RoHs
Yes
Matériau
Stainless Steel
Matériel - quincaillerie de montage
Screw Hook or Beam Clamp
Spécifications
Type
Split Mesh, Lace Closing
Type
Single Eye
UPC
783585338323
Plage de diamètres de câbles
3 in-3.49 in
Taille du câble
3.00"-3.49" (7.62-8.86)
Indicateur EU RoHs
Yes
Norme(s) de l'industrie
CSA Certified
Force de rupture approximative
13,420 lbs
Quantité dans l'emballage
20