
Marque: Hubbell Wiring Device-Kellems
No de catalogue: 02211018
Conduit Riser Grips - Single Weave, Closed Mesh - Kellems® Conduit Riser Support Grips are available in closed mesh and in split mesh with lace or rod closures, to cover all applications including single cable or multiple wire support. Refer to page X-37 for grip selection assistance for cable bundles. The standard material is tin-coated bronze strand. The grip is permanently fastened to a support ring, resulting in a one piece unit which will allow air ventilation within the conduit. The ring will fit standard electrical rigid metal conduit and schedule 40 rigid PVC conduit only. Recommended safety factor is ten for catalog listed support grips.
maillure fermée
Application
Support de câble dans le conduit
Catalog Number
02211018
Construction
Couleur
Métallique
Force de rupture approximative
1,610 lbs
Indicateur EU RoHs
Yes
Matériau
Bronze étamé
Matériel - quincaillerie de montage
Montage à l'intérieur du conduit
Spécifications
Type
Closed Mesh, Single Weave
Type
Type d'anneau
UPC
783585304946
Conduit taille du marché
2 1/2 in
Plage de diamètres de câbles
1.5 in-1.74 in
Taille du câble
1.50"-1.74" (3.81-4.42)
Indicateur EU RoHs
Yes
Norme(s) de l'industrie
CSA Certified
Force de rupture approximative
1,610 lbs
Quantité dans l'emballage
2