HUBBELL CANADA
UC32RS_image

Alliage de fonte d'aluminium TAPIT™, 1/0 (Str.) AWG-397.5 kcmil AL, UC32RS

Marque: Burndy

No de catalogue: UC32RS

Alliage d'aluminium à haute résistance et haute conductivité. Correctement proportionné pour minimiser la corrosion sous contrainte et la détérioration par action galvanique.

Features: High Strength, High Conductivity, Non-Copper Bearing Aluminum Alloy, Properly Proportioned To Minimize Stress Corrosion And Deterioration By Galvanic Action, Keying Tabs On Connector Body Halves Prevent Mismatching, Square Shank, High Strength Galvanized Steel Bolt Allows One Wrench Installation, Also Supplied Pre-Filled With PENETROX Joint Compound And Stripsealed, Accommodates Compact And Compressed Conductors Within Diameter Range, Conductor Type: Run: Copper, Aluminum, ACSR, Conductor Size (run - Range): Groove A: Copper And Aluminum: 1/0 AWG Stranded - 397.5 KCMIL, ACSR, 6201 And 5005: 1/0 AWG - 336.4 KCMIL (26-7), Includes: With Stripseal, Conductor Size (tap Range): Groove B: Copper And Aluminum: 6 AWG Solid - 2/0 AWG Stranded, ACSR, 6201 And 5005: 6 - 1/0 AWG